Object 1018h: Identity Object (DS301)

The Identity Object contains general device information.

Index

1018h

Name

Identity Object

Object code

RECORD

Data type

Identity

Category

mandatory

Subindex

0

Description

highest sub-index supported

Data type

UNSIGNED8

Category

mandatory

Access

R/O

PDO mapping

not possible

Value range

1 to 4

Default value

4

Subindex 1 is a unique number for a device manufacturer.

Subindex

1

Description

Vendor ID

Category

mandatory

Access

R/O

PDO mapping

not possible

Value range

UNSIGNED32

Default value

0x6Ah (Kollmorgen)

 

Subindex 2 contains four ASCII - characters, which determine the voltage range and current class of the device. The voltage range is one character L, M or H for low, medium and high voltage. The next three characters are showing the continuos current of the drive.

Subindex

2

Description

Product Code

Category

optional

Access

R/O

PDO mapping

not possible

Value range

e.g. M006 for an MV6 drive

Default value

no

Subindex 3 consists of two revision numbers:

E.g. a value of 0x0014 0000 means CAN-version 0.20.

Subindex

3

Description

Revision Number

Category

optional

Access

R/O

PDO mapping

not possible

Value range

UNSIGNED32

Default value

no

Subindex 4 gives the serial number of the drive. This number contains the following information in it:

Subindex

4

Description

Serial Number

Category

optional

Access

R/O

PDO mapping

not possible

Value range

UNSIGNED32

Default value

no

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™